插芯
Filters
  • 尺寸
    Select a value Reset filter
    • 10 B
      4
    • 16 B
      4
    • 24 B
      4
    • 3 A
      2
    • 6 B
      4
  • 系列
    Select a value Reset filter
    • Han E® High Temp
      16
    • Han® Q High Temp
      2
  • 额定电流
    Select a value Reset filter
    • ‌ 16 A
      18
  • 额定电压
    Select a value Reset filter
    • 500 V
      16
  • 针数
    Select a value Reset filter
    • 5
      2
    • 6
      4
    • 10
      4
    • 16
      4
    • 24
      4
  • 接线方式
    Select a value Reset filter
    • Terminação crimpada
      10
    • Terminação parafusada
      8
18 products (of 18)
1/1
比较
0
排序方式
Filters
0