Kontaklar
Filters
  • 系列
    Select a value Reset filter
    • Han® S
      14
  • 定格電流
    Select a value Reset filter
    • ≤ 200 A
      14
  • 結線方式
    Select a value Reset filter
    • Terminação crimpada
      12
    • Terminação parafusada
      2
  • 導体断面積(mm²)
    Select a value Reset filter
    • 16 mm²
      3
    • 25 mm²
      3
    • 35 mm²
      3
    • 50 mm²
      3
  • 導体断面積 (AWG)
    Select a value Reset filter
    • AWG 1/0
      3
    • AWG 2
      3
    • AWG 4
      3
    • AWG 6
      3
  • 插针类型
    Select a value Reset filter
    • Contato de crimpagem
      12
    • Contato parafusado
      2
14 products (of 14)
1/1
比较
0
排序方式
Filters
0