登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
型号: C2 13 200 0000 0195
M12 A-cod 3-pol st /st m /f PUR 3.00m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
无卤素
电缆长度: 3 m
注释
比较
型号: C2 13 200 0000 0195
M12 A-cod 3-pol st /st m /f PUR 3.00m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
电缆类别
Cable LI9Y 3 x 0,34mm² PUR
连接器1
M12 A-cod 3P Male Straight
Connector 2
M12 A-cod 3P Female Straight
标识
类别
Cablaje de sistem
系列
Conectori circulari M12
原件
Asamblări de cabluri
规格
Preasamblat pe ambele părţi
连接器1
M12 codificare A
Tată Drept
Suprainjectat
连接器2
M12 codificare A
Mamă Drept
Suprainjectat
电缆类别
Cablu de cupru (rotund)
电缆介绍
Fără halogeni
版本
电缆长度
3 m
芯数
3
芯结构
3x 0,34 mm²
接线方式
Terminaţie crimpată
屏蔽
Neecranat
编码
codificare A
Caracteristici tehnice
Curent nominal
4 A
Tensiune nominală
250 V
Temperatura de limitare
-25 ... +80 °C deplasat
-40 ... +80 °C nemişcat
Gradul de protecţie conform IEC 60529
IP65 / IP67 stare cuplată
Diametru cablu
4 mm
Raza minimă de încovoiere
10x Diametrul cablului (îndoire repetată)
5x Diametrul cablului (îndoire unică)
Proprietăţi material
Material (cablu)
PUR (poliuretan)
Culoare (cablu)
RAL 7021 (gri negru)
RoHS
conform
stare ELV
conform
China RoHS
e
Substanţe REACH Anexa XVII
Nu este inclus
Substanţe REACH ANEXA XIV
Nu este inclus
Substanţe REACH SVHC
Nu este inclus
Propunerea din California 65 de substanțe
Nu este inclus
Specificaţii şi omologări
Specificaţii
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Întârzierea flăcării
UL / CSA
UL în pregătire
Omologări
CE
商业数据
包装尺寸
2
原产国
Germania
欧洲海关关税号
85444290
GTIN
5713140950368
eCl@ss
27.060.311,00
ETIM
EC001855
UNSPSC 24.0
26121604
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (丹麦语)
PDF (捷克语)
PDF (英语)
PDF (德语)
PDF (法语)
PDF (西班牙语)
PDF (意大利语)
PDF (韩语)
PDF (日语)
PDF (波兰语)
PDF (荷兰语)
PDF (土耳其语)
PDF (繁体中文)
PDF (瑞典语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较