配套产品
配套产品
型号: 97 00 000 0674
M12 A-cod 4-pol an/- f/- PPi PUR 0.5m
M12 A-cod 4-pol an/- f/- PPi PUR 0.5m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
无卤素
电缆长度: 0.5 m
注释
比较
型号: 97 00 000 0674
M12 A-cod 4-pol an/- f/- PPi PUR 0.5m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category Sistema de cabos
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pré-montado em um lado
  • Connector 1
    M12 Codificação A
    Fêmea Angular
    Sobreinjetado
    Outer PushPull
  • Type of cable Cabo de cobre (redondo)
  • Description of the cable Livre de halógenos
Version
  • Cable length 0,5 m
  • Number of cores 4
  • Core structure 4x 0,34 mm²
  • Termination method Terminação crimpada
  • Shielding Não blindado
  • Number of contacts 4
  • Coding Codificação A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C 已移动
    -40 ... +80 °C 未移动
  • Degree of protection acc. to IEC 60529 IP65 / IP67 插配状态
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x 电缆直径 (反复弯曲)
    5x 电缆直径 (单次弯曲)
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) RAL 7021 (黑/灰)
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较