登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
型号: C2 13 200 0000 0127
M12 A-cod 4-pol an /- m /- PUR 5.00m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
无卤素
电缆长度: 5 m
注释
比较
型号: C2 13 200 0000 0127
M12 A-cod 4-pol an /- m /- PUR 5.00m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tip cablu
Cable LI9Y 4 x 0,34mm² PUR
Conector 1
M12 A-cod 4P Male Angled 0°
Identificare
Categoria
Cablaje de sistem
Seria
Conectori circulari M12
Element
Asamblări de cabluri
Specificație
Preasamblat pe o parte
Conector 1
M12 codificare A
Tată Unghiular
Suprainjectat
Tip cablu
Cablu de cupru (rotund)
Descrierea cablului
Fără halogeni
Versiune
Lungimea cablului
5 m
Număr de miezuri
4
Structură miez
4x 0,34 mm²
Metoda de terminaţie
Terminaţie crimpată
Ecranare
Neecranat
Codificare
codificare A
Caracteristici tehnice
Curent nominal
4 A
Tensiune nominală
250 V
Temperatura de limitare
-25 ... +80 °C deplasat
-40 ... +80 °C nemişcat
Gradul de protecţie conform IEC 60529
IP65 / IP67 stare cuplată
Diametru cablu
4,2 mm
Raza minimă de încovoiere
10x Diametrul cablului (îndoire repetată)
5x Diametrul cablului (îndoire unică)
Proprietăţi material
Material (cablu)
PUR (poliuretan)
Culoare (cablu)
RAL 7021 (gri negru)
RoHS
conform
stare ELV
conform
China RoHS
e
Substanţe REACH Anexa XVII
Nu este inclus
Substanţe REACH ANEXA XIV
Nu este inclus
Substanţe REACH SVHC
Nu este inclus
Propunerea din California 65 de substanțe
Nu este inclus
Specificaţii şi omologări
Specificaţii
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Întârzierea flăcării
UL / CSA
UL în pregătire
Omologări
CE
Date comerciale
Dimensiuni ambalaj
2
Ţara de origine
Germania
Cod tarif vamal european
85444290
GTIN
5713140527881
eCl@ss
27.060.311,00
UNSPSC 24.0
26121604
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (英语)
PDF (Portuguese_PT)
PDF (法语)
PDF (德语)
PDF (韩语)
PDF (西班牙语)
PDF (荷兰语)
PDF (意大利语)
PDF (日语)
PDF (波兰语)
PDF (捷克语)
PDF (丹麦语)
PDF (瑞典语)
PDF (土耳其语)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较