Matching Products
Matching Products NOVO
Part Number: C2 13 200 0000 0069
M12 A-cod 4-pol st /an m /f PUR 0.30m
M12 A-cod 4-pol st /an m /f PUR 0.30m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Livre de halógenos
Comprimento do cabo: 0.3 m
Notes
Compare
Part Number: C2 13 200 0000 0069
M12 A-cod 4-pol st /an m /f PUR 0.30m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 0.3 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C movido
    -40 ... +80 °C no desplazado
  • Degree of protection acc. to IEC 60529 IP65 / IP67 estado conectado
  • Cable diameter 4,2 mm
  • Minimum bending radius
    10x diámetro de cable (plegado repetido)
    5x diámetro de cable (plegado único)
Material properties
  • Material (cable) PUR (poliuretano)
  • Colour (cable) RAL 7021 (gris negruzco)
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances No incluido
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Retardo de llama
  • UL / CSA UL en preparación
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140507258
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare