myHARTING Login
Konfiguraattorit
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
Osanumero: C2 13 200 0000 0072
M12 A-cod 5-pol an /- f /- PUR 3.00m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 3 m
Notes
Compare
Osanumero: C2 13 200 0000 0072
M12 A-cod 5-pol an /- f /- PUR 3.00m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Type of cable
Cable LI9Y 5 x 0,34mm² PUR
Connector 1
M12 A-cod 5P Female Angled 0°
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Female Angled
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
3 m
Number of cores
5
Core structure
5x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.5 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Flame retardancy
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
2
Net weight
105.05 g
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140508316
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšekki)
PDF (Saksa)
PDF (Englanti)
PDF (Tanska)
PDF (Espanja)
PDF (Ranska)
PDF (Japani)
PDF (Italia)
PDF (Korea)
PDF (Hollanti)
PDF (Puola)
PDF (Perint. kiina)
PDF (Turkki)
PDF (Ruotsi)
PDF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare