Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0250
M12 A-cod 5-pol st /st m /f PUR 8.00m
M12 A-cod 5-pol st /st m /f PUR 8.00m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 8 m
Notes
Compare
Part number: C2 13 200 0000 0250
M12 A-cod 5-pol st /st m /f PUR 8.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    电缆类别
    连接器1
    连接器2
标识
  • 类别 System cabling
  • 系列 Circular connectors M12
  • 原件 Cable assemblies
  • 规格 Pre-assembled on both sides
  • 连接器1
    M12 A-coding
    Male Straight
    Overmoulded
  • 连接器2
    M12 A-coding
    Female Straight
    Overmoulded
  • 电缆类别 Copper cable (round)
  • 电缆介绍 Halogen-free
版本
  • 电缆长度 8 m
  • 芯数 5
  • 芯结构 5x 0.34 mm²
  • 接线方式 Crimp termination
  • 屏蔽 Unshielded
  • 编码 A-coding
技术参数
  • 额定电流 ‌ 4 A
  • 额定电压 60 V
  • 极限温度
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • 防护等级符合 IEC 60529 IP65 / IP67 mated condition
  • 电缆直径 4.5 mm
  • 最小弯曲半径
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
材料特性
  • 材料(电缆) PUR (polyurethane)
  • 颜色(电缆) RAL 7021 (black grey)
  • RoHS compliant
  • ELV 状态 compliant
  • China RoHS e
  • REACH 附件 XVII 物质 Not contained
  • REACH 附件 XIV 物质 Not contained
  • REACH SVHC 物质 Not contained
  • 加州 65 号提案物质 Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
商业数据
  • 包装尺寸 2
  • 原产国 Germany
  • 欧洲海关关税号 85444290
  • GTIN 5713140949812
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare