配套产品
配套产品
系统电缆
3
型号: 97 00 000 1987
M12 A-cod 8-pole an/- m/- PUR 1.0m
M12 A-cod 8-pole an/- m/- PUR 1.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 97 00 000 1987
M12 A-cod 8-pole an/- m/- PUR 1.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
系统电缆
3
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 8
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 2 A
  • Rated voltage 30 V
  • Limiting temperature
    -10 ... +80 °C moved
    -25 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) RAL 7021 (黑/灰)
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 57 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较