配套產品
配套產品
系统电缆
3
零件號: 97 00 000 1989
M12 A-cod 8-pole an/- m/- PUR 10.0m
M12 A-cod 8-pole an/- m/- PUR 10.0m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
預裝一端
銅質電纜 (圓型)
電纜長度: 10 m
注解
比較
零件號: 97 00 000 1989
M12 A-cod 8-pole an/- m/- PUR 10.0m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
系统电缆
3
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 8
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 2 A
  • Rated voltage 30 V
  • Limiting temperature
    -10 ... +80 °C moved
    -25 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 12
  • Net weight 457 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較