登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Tools
2
没有可用数据
eShop
Conectivitate dispozitiv
Conectori de cablu și montaje de cablu
...
Conectori hibrizi
Date și alimentare/semnal
21 01 010 0031
型号: 21 01 010 0031
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/7x8
图片仅供参考,请查阅产品说明。
属性概述
压接法兰组合
注释
比较
型号: 21 01 010 0031
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/7x8
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Accesorii
Seria
Conectori circulari M12
Identificare
Slim Design
Tip de accesorii
Set flanşe de crimpare
Versiune
Detalii
HARTING se oferă să testeze şi să definească cea mai bună combinaţie de flanşă de crimpare şi bucşă pentru cablurile specifice ale clientului.
Caracteristici tehnice
Temperatura ambiantă
-40 ... +85 °C
Date comerciale
Dimensiuni ambalaj
1
Ţara de origine
România
Cod tarif vamal european
85366990
GTIN
5713140236226
eCl@ss
27.440.292,00
ETIM
EC002943
UNSPSC 24.0
39121400
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (英语)
PDF (西班牙语)
PDF (法语)
PDF (丹麦语)
PDF (德语)
PDF (意大利语)
PDF (匈牙利语)
PDF (日语)
PDF (韩语)
PDF (Portuguese_PT)
PDF (捷克语)
PDF (Spanish_MX)
PDF (荷兰语)
PDF (波兰语)
PDF (罗马尼亚语)
PDF (俄语)
PDF (瑞典语)
PDF (土耳其语)
PDF (中文)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较