登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
7
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
21 36 929 2405 120
型号: 21 36 929 2405 120
M12 Cable Assembly D-cod st/st m/m 12m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 12 m
注释
比较
型号: 21 36 929 2405 120
M12 Cable Assembly D-cod st/st m/m 12m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
7
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Male Straight
Connector 2
M12 D-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
12 m
Number of cores
4
Core structure
4x AWG 22/7
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +70 °C
Material properties
Material (cable)
PVC
Colour (cable)
绿色
Specifications and approvals
Specifications
UN/ECE-R 118 轨道车辆防火
Approvals
CE
Commercial data
Packaging size
1
Net weight
750 g
Country of origin
China
European customs tariff number
85444290
GTIN
5713140548442
eCl@ss
27060390 Ready-made data cable (unspecified)
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (丹麦语)
PDF (德语)
PDF (Spanish_MX)
PDF (捷克语)
PDF (法语)
PDF (西班牙语)
PDF (日语)
PDF (意大利语)
PDF (韩语)
PDF (荷兰语)
PDF (土耳其语)
PDF (繁体中文)
PDF (简体中文)
PDF (波兰语)
PDF (瑞典语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较