Matching Products
Matching Products NEW
Part number: 09 48 C86 8025 010
M12 D-cod 4-pol st m-RJ45 PUR Typ R 1.0M
M12 D-cod 4-pol st m-RJ45 PUR Typ R 1.0M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 1 m
Notes
Compare
Part number: 09 48 C86 8025 010
M12 D-cod 4-pol st m-RJ45 PUR Typ R 1.0M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Type R
Version
  • Cable length 1 m
  • Core structure 4x AWG 22/19
  • Number of contacts 4
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius 5x Cable diameter (singular bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 5.000.000 @ Bending radius = 75 mm @ length ≤ 5 m @ speed ≤ 5 m/s @ acceleration ≤ 20 m/s²
  • Cycles of alternating bending (tic-toc test) 1.000.000 @ Bending radius = 75 mm
  • Torsional strength ≥ 5.000.000 @ torsion angle= ±180° @ 1m
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 90 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140340572
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare