Matching Products
Matching Products NEW
Device side / Panel feed through
6
Part number: 21 34 787 5572 050
M12 DeviceNet P+S A-cod st/st m/f 5,0m
M12 DeviceNet P+S A-cod st/st m/f 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 21 34 787 5572 050
M12 DeviceNet P+S A-cod st/st m/f 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
6
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure
    2x AWG 22
    2x AWG 24
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Net weight 346 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140815346
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare