myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
97 00 000 2869
Osa number: 97 00 000 2869
M12 L-cod 4+FE st/- m/- PUR 10m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Notes
Compare
Osa number: 97 00 000 2869
M12 L-cod 4+FE st/- m/- PUR 10m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Connector 1
M12 Power L-cod 4+FE st/- m/- scr
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 L-coding
Male Straight
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
5
Core structure
5x 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
FE contact
Yes
Coding
L-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section
1.5 mm²
Conductor cross-section [AWG]
AWG 16
Rated current
12 A
Rated voltage
50 V AC
63 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Contact resistance
≤ 0.3 mΩ
Tightening torque
0.6 Nm
Limiting temperature
-25 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Specifications
IEC 61076-2-111
UL 1581
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
1
Net weight
1,195 g
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšehhi)
PDF (Taani)
PDF (Inglise)
PDF (Saksa)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Itaalia)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Jaapani)
PDF (Türgi)
PDF (Rootsi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare