登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
8
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 A7A 8523 003
型号: 21 33 A7A 8523 003
M12 L-coded Cable Assembly 0,3m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 0.3 m
注释
比较
型号: 21 33 A7A 8523 003
M12 L-coded Cable Assembly 0,3m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
設備端 / 面板饋通
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Helukabel 10096 OZ-500 5x1,5mm² GY
Connector 1
M12 Power Crimp female L-coded
Connector 2
M12 Power Crimp male L-coded
Identification
Category
系统布线
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 L-编码
公头 直式
Connector 2
M12 L-编码
母头 直式
Type of cable
铜质电缆 (圆型)
Version
Cable length
0.3 m
Number of cores
5
Core structure
5x 1.5 mm²
Coding
L-编码
Technical characteristics
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
灰色
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140816817
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
下载
规格资料下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较