登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 40 606 0888 050
型号: 21 40 606 0888 050
M12 X-cod 8-pol st/st m/m RAIL PP 5.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
电缆长度: 5 m
注释
比较
型号: 21 40 606 0888 050
M12 X-cod 8-pol st/st m/m RAIL PP 5.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4x2xAWG24/7 CAT7
Connector 1
M12 OVERMOLD X-COD M Push Pull
Connector 2
M12 OVERMOLD X-COD M Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 X-coding
Male Straight
Connector 2
M12 X-coding
Male Straight
Version
Cable length
5 m
Number of cores
8
Core structure
4x 2x AWG 24/7
Shielding
Shielded
Number of contacts
8
Coding
X-coding
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Limiting temperature
-40 ... +80 °C moved
-25 ... +70 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
8.1 mm ± 0.3 mm
Minimum bending radius
5x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
Material properties
Material (cable)
Polyolefin copolymer
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
UN/ECE-R 118
EN 45545
Commercial data
Packaging size
1
Net weight
443.333 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140491779
eCl@ss
27060390 Ready-made data cable (unspecified)
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (捷克语)
PDF (Spanish_MX)
PDF (德语)
PDF (丹麦语)
PDF (英语)
PDF (西班牙语)
PDF (匈牙利语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (荷兰语)
PDF (韩语)
PDF (波兰语)
PDF (罗马尼亚语)
PDF (俄语)
PDF (瑞典语)
PDF (土耳其语)
PDF (繁体中文)
PDF (中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较