配套产品
配套产品
设备端 / 面板馈通
15
型号: 21 33 050 5810 060
M12 X-cod st/st m/m PUR 6 m
M12 X-cod st/st m/m PUR 6 m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 6 m
注释
比较
型号: 21 33 050 5810 060
M12 X-cod st/st m/m PUR 6 m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
设备端 / 面板馈通
15
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 X-coding
    Male Straight
    Press&Go
  • Connector 2
    M12 X-coding
    Male Straight
    Press&Go
  • Type of cable Copper cable (round)
Version
  • Cable length 6 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Coding X-coding
Technical characteristics
  • Transmission characteristics Cat. 6A EA 级,到 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C 已移动
    -40 ... +80 °C 未移动
  • Cable diameter 6.7 mm ± 0.3 mm
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable)
Specifications and approvals
  • Specifications UN/ECE-R 118 轨道车辆防火
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140818651
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较