配套產品
配套產品
零件號: 97 00 000 1914
M17-ACC-DEV-CAP-w-Wire-300mm-IP66/67
M17-ACC-DEV-CAP-w-Wire-300mm-IP66/67

圖片僅作參考,請參閱產品說明。

屬性概述
保護蓋
用於線對線連接底座, 用於面板安裝底座
金屬
防護等級: IP66 / IP67
注解
比較
零件號: 97 00 000 1914
M17-ACC-DEV-CAP-w-Wire-300mm-IP66/67
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Identification
  • Category Accessories
  • Series Circular connectors M17
  • Type of accessory Protection cover
  • Description of the accessory
    for cable to cable housing
    for panel feed through housing
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP66 / IP67
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Commercial data
  • Packaging size 1
  • Net weight 29.258 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440208 Cap for industrial connectors
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

更多文件
Fire Protection
下載設定
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較