M17
Filters
  • 类别
    Select a value Reset filter
    • Accessori
      4
    • Connettori
      19
    • Contatti
      18
    • Custodie
      3
    • Inserti
      16
    • Patch cord
      8
    • Utensili
      2
  • Liczba kontaktów
    Select a value Reset filter
    • 4
      2
    • 6
      2
    • 7
      4
    • 8
      4
    • 9
      2
    • 12
      2
    • 17
      4
  • 额定电流
    Select a value Reset filter
    • ‌ 2 A
      6
    • ‌ 8 A
      10
    • ‌ 14 A
      6
    • ‌ 20 A
      2
    • ‌ 3,6 A
      2
  • 额定电压
    Select a value Reset filter
    • 50 V
      2
    • 60 V
      8
    • 63 V
      2
    • 300 V
      6
    • 630 V
      8
  • Rozmiar
    Select a value Reset filter
    • M17
      18
  • Metoda przyłączenia
    Select a value Reset filter
    • Collegamento a crimpare
      34
    • Collegamento a vite
      4
70 products (of 70)
1/3
비교하다
0
정렬기준
Filters
0