登錄 myHARTING
配置器
Products
Products
Noutăţi eShop
Conectori industriali / Han
®
Switchuri Industriale Ethernet
Conectori PCB
Interfețe pentru operator
Conectori de interfaţă
Conectori circulari
Cablaje de sistem
Echipament de încărcare pentru electromobilitate
Scule
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
设备端 / 面板馈通
1
没有可用数据
eShop
Conectori circulari
Conectori metrici circulari
...
Conectori de cablu și montaje de cablu
M8
21 34 B20 0822 020
型号: 21 34 B20 0822 020
M8 Shielded Assy 8-poles st/- f/- 2,0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 2 m
注释
比较
型号: 21 34 B20 0822 020
M8 Shielded Assy 8-poles st/- f/- 2,0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tip cablu
(8x0,14mm²) PUR
Conector 1
M8 A 8pole female straight shld overm
Identificare
Categoria
Cablaje de sistem
Seria
Conectori circulari M8
Element
Asamblări de cabluri
Specificație
Preasamblat pe o parte
Conector 1
M8 codificare A
Mamă Drept
Tip cablu
Cablu de cupru (rotund)
Versiune
Lungimea cablului
2 m
Număr de miezuri
8
Structură miez
8x 0,14 mm²
Codificare
codificare A
Caracteristici tehnice
Temperatura de limitare
-30 ... +80 °C
Proprietăţi material
Material (cablu)
PUR (poliuretan)
Culoare (cablu)
Negru
RoHS
compatibil cu excepţie
Excepţii RoHS
6(c):
Aliaj de cupru cu conținut de plumb de până la 4 % din greutate
stare ELV
compatibil cu excepţie
China RoHS
50
Substanţe REACH Anexa XVII
Nu este inclus
Substanţe REACH ANEXA XIV
Nu este inclus
Substanţe REACH SVHC
Da
Substanţe REACH SVHC
Plumb
Propunerea din California 65 de substanțe
Da
Propunerea din California 65 de substanțe
Plumb
Date comerciale
Dimensiuni ambalaj
1
Masă netă
1 g
Ţara de origine
Cehia
Cod tarif vamal european
85444290
GTIN
5713140242111
eCl@ss
27.060.311,00
ETIM
EC001855
UNSPSC 24.0
26121604
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较