登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
1
Inserts
14
没有可用数据
eShop
Device connectivity
PCB connectors
Board to cable connectors
...
Data connectors
Single Pair Ethernet
97 00 000 5604
型号: 97 00 000 5604
MPP-PFT-P
图片仅供参考,请查阅产品说明。
属性概述
Bulkhead mounted housing
Without board locks
PushPull
Material (hood/housing): Polybutylene terephthalate (PBT)
Black
Material (seal): PTS
注释
比较
型号: 97 00 000 5604
MPP-PFT-P
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
1
Inserts
14
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING Mini PushPull
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
Without board locks
Version
Locking type
PushPull
Technical characteristics
Limiting temperature
-40 ... +70 °C
Storage temperature
-60 ... +85 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65 / IP67
Vibration resistance
10-500 Hz, 5 g, 0.35 mm, 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance
50 g / 11 ms, 3 shocks / axis and direction
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
Material (hood/housing)
Polybutylene terephthalate (PBT)
Colour (hood/housing)
Black
Material (seal)
PTS
Colour (seal)
Yellow
Material flammability class acc. to UL 94
V-0
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713141082136
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (瑞典语)
PDF (荷兰语)
PDF (土耳其语)
PDF (捷克语)
PDF (韩语)
PDF (丹麦语)
PDF (意大利语)
PDF (日语)
PDF (德语)
PDF (Portuguese_PT)
PDF (英语)
PDF (繁体中文)
PDF (西班牙语)
PDF (波兰语)
PDF (Spanish_MX)
PDF (法语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较