中文
中文
繁體中文
登錄 myHARTING
配置器
产品
产品
电子商店新消息
工业用连接器 / Han
®
工业以太网交换机
PCB 连接器
按钮开关
接口连接器
圆形连接器
系统布线
电动汽车充电设备
工具
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
中文
中文
繁體中文
eShop
按钮开关
...
服务接口
Han-Port
®
数据连接器
数据连接器
Filters
系列
0
Select a value
Reset filter
D-Sub
6
RJ45
2
USB
2
原件
0
Select a value
Reset filter
Cable assemblies
10
Data connectors
17
规格
0
Select a value
Reset filter
D-Sub 1 (15 poles HD) female/male gender changer
1
D-Sub 1 (9 poles) female/female gender changer
3
D-Sub 1 (9 poles) female/male gender changer
4
D-Sub 1 (9 poles) male/male gender changer
3
D-Sub 3 (25 poles) female/male gender changer
4
Pre-assembled on both sides
10
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
11
USB female/female gender changer, size A according to specification 3.0
6
With shielding plate
9
Without shielding plate
8
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
Relevance
型号 - 递增
型号-递减
Relevance
新产品
系列-递减
原件-递减
规格-递减
Data connectors
Data module (USB,RJ45,SUB-D9,f-m)
型号 39 50 002 0143
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (2x RJ45)
型号 39 50 002 0120
With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
添加到心愿单
从愿望清单中删除
Data connectors
Data module (RJ45;USB;2XSUB-D9,mm)
型号 39 50 002 0117
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
型号 39 50 003 0111
Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer, D-Sub 1 (9 poles) male/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (2x USB)
型号 39 50 002 0093
With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0
添加到心愿单
从愿望清单中删除
Data connectors
Data module (2x SUB-D9, f-m)
型号 39 50 003 0020
Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 1 (9 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (2x RJ45+1xD-Sub9 Bu/Bu)
型号 39 50 002 0163
With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (1x SUB-D9, f-f)
型号 39 50 003 0024
Without shielding plate, D-Sub 1 (9 poles) female/female gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (4x RJ45)
型号 39 50 002 0122
With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
添加到心愿单
从愿望清单中删除
Data connectors
Data modul
型号 39 50 002 0133
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
添加到心愿单
从愿望清单中删除
Data connectors
Han-Port-2xRJ45/2xUSB
型号 39 50 004 0097
With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
添加到心愿单
从愿望清单中删除
Data connectors
Data module (USB;RJ45;SUB-D25,f-m)
型号 39 50 002 0145
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 3 (25 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (RJ45;SUB-D9;SUB-D25,f-m)
型号 39 50 003 0170
Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Han-Port Data modul (3xSUB-D9, m-m; 1xRJ
型号 39 50 003 0129
Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (SUB-D9; SUB-D25, f-m)
型号 39 50 003 0040
Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (1xHD-Sub 15, VGA)
型号 39 50 003 0220
Without shielding plate, D-Sub 1 (15 poles HD) female/male gender changer
添加到心愿单
从愿望清单中删除
Data connectors
Data module (SUB-D25, f-m)
型号 39 50 003 0074
Without shielding plate, D-Sub 3 (25 poles) female/male gender changer
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D9,f-m; 5 m
型号 39 50 903 0021
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable USB,m-m; 5 m
型号 39 50 903 0051
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D25,f-m; 5 m
型号 39 50 903 0041
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable RJ45; CAT5e; 5 m
型号 39 50 903 0061
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable RJ45; CAT5e; 2 m
型号 39 50 903 0060
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D9,m-m; 2 m
型号 39 50 903 0010
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D9,m-m; 5 m
型号 39 50 903 0011
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D9,f-m; 2 m
型号 39 50 903 0020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable USB,m-m; 2 m
型号 39 50 903 0050
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
Cable SUB-D25,f-m; 1.8 m
型号 39 50 903 0040
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.8 m
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
系列 - 递减
原件 - 递减
规格 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
比较
0
排序方式
Filters
0