Matching Products
Matching Products NEW
Part number: 33 02 211 0150 001
POF CA SCRJ-SCRJ 8mm, 15,0m
POF CA SCRJ-SCRJ 8mm, 15,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 15 m
Notes
Compare
Part number: 33 02 211 0150 001
POF CA SCRJ-SCRJ 8mm, 15,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SCRJ duplex POF
  • Connector 2 SCRJ duplex POF
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 15 m
  • Core structure 980 / 1000 µm
Technical characteristics
  • Cable diameter 8 mm
Material properties
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 869 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140150102
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare