配套产品
配套产品
型号: 33 50 700 0609 050
PPPower L Aida s.e.5G1,5mm² PVC 5.0m
PPPower L Aida s.e.5G1,5mm² PVC 5.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
1:1布线
电缆长度: 5 m
注释
比较
型号: 33 50 700 0609 050
PPPower L Aida s.e.5G1,5mm² PVC 5.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    電纜類別
    連接器1
Identification
  • Category System cabling
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 5 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Termination method Spring clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
Technical characteristics
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Limiting temperature
    -40 ... +70 °C unmoved
    -15 ... +70 °C moved
    -5 ... +70 °C drag chain
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Minimum bending radius
    4x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
    15x Cable diameter (repeated bending with forced guidance)
  • Drag chain compatible Yes
  • Vibration resistance 10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 30 g / 11 ms, 3 shocks / axis and direction
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (silver-grey)
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 50290-2-22
    IEC/PAS 61076-3-126
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140502383
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较