登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
33 59 222 0220 002
型号: 33 59 222 0220 002
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.2m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 2.2 m
注释
比较
型号: 33 59 222 0220 002
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.2m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4)
Power 4 poles
Connector 2
HARTING PushPull (V4)
Power 4 poles
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
2.2 m
Number of cores
4
Core structure
4G 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
Locking type
PushPull
Technical characteristics
Conductor cross-section
1.5 mm²
Rated current
12 A
Rated voltage
48 V
Limiting temperature
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP65
Vibration resistance
10-500 Hz, 5 g, 0.35 mm, 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance
25 g / 11 ms, 3 shocks / axis and direction
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Net weight
240 g
Country of origin
Latvia
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (德语)
PDF (丹麦语)
PDF (英语)
PDF (西班牙语)
PDF (法语)
PDF (匈牙利语)
PDF (日语)
PDF (意大利语)
PDF (韩语)
PDF (荷兰语)
PDF (波兰语)
PDF (罗马尼亚语)
PDF (瑞典语)
PDF (土耳其语)
PDF (俄语)
PDF (繁体中文)
PDF (中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较