Matching Products
Matching Products NEW
Device side / Panel feed through
167
Part number: 09 48 474 7766 200
PROFINET cabinet cord; 20,0m
PROFINET cabinet cord; 20,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Notes
Compare
Part number: 09 48 474 7766 200
PROFINET cabinet cord; 20,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
Product Details
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
Version
  • Cable length 20 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +70 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 946.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391529
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare