登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Modules
1
Device side / Panel feed through
167
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 47 474 7121
型号: 09 47 474 7121
RJI cable 4x2xAWG26/7 CAT6A PUR, 10m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 防油
电缆长度: 10 m
注释
比较
型号: 09 47 474 7121
RJI cable 4x2xAWG26/7 CAT6A PUR, 10m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Modules
1
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow
Connector 1
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Connector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING RJ Industrial
®
Connector 2
HARTING RJ Industrial
®
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Oil resistant
Version
Cable length
10 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-30 ... +75 °C unmoved
-5 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
IEC 61156-6
ISO/IEC 11801-3:2017
Approvals
CE
Commercial data
Packaging size
1
Net weight
300 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140066380
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Ethernet Cabling
下载
Chapter Han-Modular®
下载
Industrial Connectors Han®
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较