配套产品
配套产品
型号: 33 28 160 2002 030
SPE M12 st - IP20 2xAWG22/7 PUR 3.0m
SPE M12 st - IP20 2xAWG22/7 PUR 3.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
阻燃, 防油, 无卤素
电缆长度: 3 m
注释
比较
型号: 33 28 160 2002 030
SPE M12 st - IP20 2xAWG22/7 PUR 3.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING T1 Industrial
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Connector 2
    HARTING T1 Industrial
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
    Halogen-free
Version
  • Cable length 3 m
  • Number of cores 2
  • Core structure 1x 2x AWG 22/7
  • Number of contacts 2
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V AC
  • Transmission characteristics 600 MHz Bandwidth
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Contact resistance ≤ 20 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature
    -40 ... +80 °C unmoved
    -25 ... +80 °C moved
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65 / IP67
    IP20
  • Test voltage Ur.m.s.
    1 kV (contact-contact)
    2.25 kV (contact-ground)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 9a47efec-4d17-429d-9858-94ae21df424d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-1-2 Flame retardancy
    EN 60811-404 Oil resistance
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060307 Bus cable
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较