配套产品
配套产品
Device side / Panel feed through
128
型号: 09 48 858 5588 040
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.0m
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.0m

图片仅供参考,请查阅产品说明。

属性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Flame retardant, Halogen-free
Cable length: 4 m
注释
比较
型号: 09 48 858 5588 040
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Device side / Panel feed through
128
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Connector 2
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Flame retardant
    Halogen-free
Version
  • Cable length 4 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C 未移动
    ‌0 ... +60 °C 已移动
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) 绿色
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 阻燃性
    IEC 60754-2 无卤
    IEC 60754-2 无腐蚀性
    IEC 61034 低烟
Commercial data
  • Packaging size 1
  • Net weight 177 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140882287
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较