配套产品
配套产品
型号: 33 15 243 0200 145
har-flex, 12p, w/o sr, PVC, L=200mm
har-flex, 12p, w/o sr, PVC, L=200mm

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.2 m
注释
比较
型号: 33 15 243 0200 145
har-flex, 12p, w/o sr, PVC, L=200mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    连接器1
    连接器2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
    Similar connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 12
  • Core structure 12x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 3.9 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140244993
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较