配套产品
配套产品
型号: 33 15 243 0100 381
Har-flex 32Pole,Dul-end,W/O SR,L=100mm
har-flex, 32p, w/o sr, PVC, L=100mm

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.1 m
注释
比较
型号: 33 15 243 0100 381
Har-flex 32Pole,Dul-end,W/O SR,L=100mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
    Similar connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.1 m
  • Number of cores 32
  • Core structure 32x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245310
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较