登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
33 15 243 0500 384
型号: 33 15 243 0500 384
har-flex, 50p, w/o sr, PVC, L=500mm
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.5 m
注释
比较
型号: 33 15 243 0500 384
har-flex, 50p, w/o sr, PVC, L=500mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
flat cable,UL2678,30AWG(7x0.102),50C
Connector 1
har-flex IDC fem w/st-rel 50pos PL1
Connector 2
har-flex IDC fem w/st-rel 50pos PL1
Tanımlama
Kategori
Sistem kablajı
Seri
har
-flex
®
Eleman
Kablo takımları
Teknik özellikler
Her iki tarafta önceden monte edilmiş
Konnektör 1
har
-flex
®
Dişi konnektör
Gerilim giderme özelliği ile
Konnektör 2
har
-flex
®
Dişi konnektör
Gerilim giderme özelliği ile
Benzer konnektör yönü
Kablo tipi
Bakır kablo (yassı)
Sürüm
Kablo uzunluğu
0,5 m
Damar sayısı
50
Damar yapısı
50x AWG 30
Malzeme özellikleri
Malzeme (kablo)
PVC
Renk (kablo)
Gri
RoHS
uyumlu
ELV durumu
uyumlu
Çin RoHS
e
REACH Annex XVII maddeleri
İçermez
REACH ANNEX XIV maddeleri
İçermez
REACH SVHC maddeleri
İçermez
California Önerme 65 madde
Evet
California Önerme 65 madde
Antimuan trioksit
Kurşun
Ticari veriler
Ambalaj boyutu
1
Net ağırlık
364 g
Menşei ülkesi
Çin
Avrupa gümrük tarife numarası
85444290
GTIN
5713140245563
eCl@ss
27.060.390,00
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (捷克语)
PDF (Portuguese_PT)
PDF (丹麦语)
PDF (Spanish_MX)
PDF (英语)
PDF (法语)
PDF (西班牙语)
PDF (德语)
PDF (匈牙利语)
PDF (日语)
PDF (意大利语)
PDF (韩语)
PDF (荷兰语)
PDF (波兰语)
PDF (罗马尼亚语)
PDF (俄语)
PDF (土耳其语)
PDF (瑞典语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
下载
HARTING Device Connectivity
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较