登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
定製化解決方案
系統佈線
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
33 15 243 0200 123
型号: 33 15 243 0200 123
har-flex, 80p, with sr, PVC, L=200mm
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.2 m
注释
比较
型号: 33 15 243 0200 123
har-flex, 80p, with sr, PVC, L=200mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Connector 1
har-flex IDC fem w/st-rel 80pos PL1
Connector 2
har-flex IDC fem w/st-rel 80pos PL1
Identification
Category
System cabling
Series
har
-flex
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
har
-flex
®
Female connector
With strain relief
Connector 2
har
-flex
®
Female connector
With strain relief
Different connector direction
Type of cable
Copper cable (flat)
Version
Cable length
0.2 m
Number of cores
80
Core structure
80x AWG 30
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Lead
Commercial data
Packaging size
1
Net weight
23 g
Country of origin
China
European customs tariff number
85444290
GTIN
5713140150195
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
下载
HARTING Device Connectivity
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较