myHARTING Login
Konfiguratorer
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
板端连接器
PCB 连接器
板对板连接器
...
通过电缆连接
电路板连接器
15 39 016 0603 000
Artikel nummer: 15 39 016 0603 000
har-flex Board IDC 16p strain relief
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Dragavlastning
Flytkristallpolymer (LCP)
Svart
Notes
Compare
Artikel nummer: 15 39 016 0603 000
har-flex Board IDC 16p strain relief
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
标识
类别
附件
系列
har-flex®
标识
Board IDC
附件种类
应力消除件
版本
针数
16
技术参数
极限温度
-55 ... +125 °C
拔出力
> 20 N
材料特性
材料(附件)
液晶聚合物 (LCP)
颜色(附件)
黑色
材料阻燃性等级符合 UL 94
V-0
RoHS
符合
ELV 状态
符合
China RoHS
e
REACH 附件 XVII 物质
不包含
REACH 附件 XIV 物质
不包含
REACH SVHC 物质
不包含
加州 65 号提案物质
不包含
商业数据
包装尺寸
600
净重
0.36 g
原产国
中国
欧洲海关关税号
85366990
GTIN
5713140838154
eCl@ss
27440292 连接器组件(附件)
UNSPSC 24.0
39121400
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tjeckiska)
PDF (Tyska)
PDF (Engelska)
PDF (Spanska)
PDF (Danska)
PDF (Franska)
PDF (Italienska)
PDF (Japanska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Polska)
PDF (Svenska)
PDF (Turkiska)
PDF (Kinesiska)
PDF (Trad. kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare