Matching Products
Matching Products NEW
Part number: 15 39 028 0603 000
har-flex Board IDC 28p strain relief
har-flex Board IDC 28p strain relief

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief
Liquid crystal polymer (LCP)
Black
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 15 39 028 0603 000
har-flex Board IDC 28p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 28
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140837898
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare