登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Tools
1
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
15 39 050 0602 000
型号: 15 39 050 0602 000
har-flex Board IDC 50p cable guide
图片仅供参考,请查阅产品说明。
属性概述
电缆导轨
液晶聚合物 (LCP)
黑色
注释
比较
免费样品
型号: 15 39 050 0602 000
har-flex Board IDC 50p cable guide
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
har-flex®
Identification
Board IDC
Type of accessory
Cable guide
Version
Number of contacts
50
Technical characteristics
Contact spacing (termination side)
0.635 mm
Limiting temperature
-55 ... +125 °C
Material properties
Material (accessories)
Liquid crystal polymer (LCP)
Colour (accessories)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
0.536 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140837447
eCl@ss
27440292 Connector component (accessories)
UNSPSC 24.0
39121400
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (德语)
PDF (丹麦语)
PDF (捷克语)
PDF (西班牙语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (荷兰语)
PDF (英语)
PDF (波兰语)
PDF (韩语)
PDF (瑞典语)
PDF (土耳其语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较