Matching Products
Matching Products NEW
Contacts
3
Combinables
8
Osanumero: 15 69 002 0301 000
har-flex Power F Cab.Con. 2P Crimp
har-flex Power F Cab.Con. 2P Crimp

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Female connector
Crimp termination
Rated current: ‌13.5 A
Polyphthalamide (PPA)
Black
Contacts: 2
Notes
Compare
NEW
Derating tool
Osanumero: 15 69 002 0301 000
har-flex Power F Cab.Con. 2P Crimp
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
3
Combinables
8
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Power
  • Element Female connector
Version
  • Termination method Crimp termination
  • Connection type PCB to cable
  • Number of contacts 2
  • Locking type Snap-in latches
  • Details
    This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Connector must not be powered-up in the unmated condition.
    Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section AWG 26 ... AWG 18
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 13.5 A
  • Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
  • Rated voltage acc. to IEC 60664-1
  • Pollution degree 2
  • Rated current acc. to UL 10 A
  • Rated voltage acc. to UL 250 V
  • Rated current acc. to CSA 7.5 A
  • Clearance distance ≥ 2.1 mm
  • Creepage distance ≥ 2.08 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 10 N
  • Withdrawal force
    ≥ 2 N
    ≤ 5 N
  • Test voltage Ur.m.s. 1.39 kV
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
Material properties
  • Material (insert) Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.59 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140467781
  • eCl@ss 27460202 PCB connector (conductor connection)
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

PCB Multi ECAD Data

Näytä tiedot

Lataa

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare