Matching Products
Matching Products NEW
Osa number: 15 23 060 2601 333
har-flex str F 13.65mm 60p PL1
har-flex str F 13.65mm 60p PL1

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Female connector
Reflow soldering termination (SMT)
Contacts: 60
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Osa number: 15 23 060 2601 333
har-flex str F 13.65mm 60p PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
  • Features The sample packaging is not suitable for automated assembly.
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 60
  • Pack contents Sample
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 13.65 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 48 N
  • Withdrawal force
    ≥ 9 N
    ≤ 42 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140202481
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

2D/3D Multi CAD Data

Näita teavet

Download Settings

Näita teavet

Zuken E³.series (2019+)

Näita teavet

Laadi alla

Näita teavet

PCB Multi ECAD Data

Näita teavet

Laadi alla

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare