配套产品
配套产品 新
Combinables
2
Accessories
1
型号: 14 31 211 4106 000
har-flexicon 3,50 FPH-21 GN SL
har-flexicon 3,50 FPH-21 GN SL

图片仅供参考,请查阅产品说明。

属性概述
连接器
水平
推入弹式簧笼接线
额定电流: ‌11 A
插针: 21
铜合金
Sn 界面端
编码: 请单独订购编码针。
PCB 固定: 带螺栓法兰
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 14 31 211 4106 000
har-flexicon 3,50 FPH-21 GN SL
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
Combinables
2
Accessories
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 21
  • Coding Please order coding pins separately.
  • PCB fixing With screw flange
Technical characteristics
  • Conductor cross-section (mm²)
    0.14 ... 1.5 mm² Solid
    0.14 ... 1.5 mm² Stranded
    0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section (AWG) AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.5 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 9 ... 10 mm
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • GTIN 5713140209862
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较