配套产品
配套产品
Combinables
2
饰品
1
型号: 14 31 221 4401 000
har-flexicon 3,50 FSV-22 GN
har-flexicon 3,50 FSV-22 GN

图片仅供参考,请查阅产品说明。

属性概述
连接器
垂直
螺栓接线
额定电流: ‌10 A
插针: 22
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 14 31 221 4401 000
har-flexicon 3,50 FSV-22 GN
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
饰品
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Vertical
Version
  • Termination method Screw termination
  • Connection type PCB to cable
  • Number of contacts 22
  • Coding Please order coding pins separately.
Technical characteristics
  • Conductor cross-section
    0.05 ... 1.5 mm² Solid
    0.05 ... 1 mm² Stranded
    0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section [AWG] AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.5 mm
  • Rated current ‌ 10 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 5 ... 6 mm
  • Tightening torque 0.2 ... 0.25 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M2
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • GTIN 5713140208919
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较