配套产品
配套产品
Combinables
2
Accessories
1
型号: 14 31 201 7402 000
har-flexicon 5,08 FSH-20 GN
har-flexicon 5,08 FSH-20 GN

图片仅供参考,请查阅产品说明。

属性概述
连接器
水平
螺栓接线
额定电流: ‌15 A
插针: 20
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 14 31 201 7402 000
har-flexicon 5,08 FSH-20 GN
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Accessories
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Screw termination
  • Connection type PCB to cable
  • Number of contacts 20
  • Coding Please order coding pins separately.
Technical characteristics
  • Conductor cross-section (mm²)
    0.05 ... 2.5 mm² Solid
    0.05 ... 2.5 mm² Stranded
    0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section (AWG) AWG 30 ... AWG 12
  • Contact rows 1
  • Contact spacing (termination side) 5.08 mm
  • Rated current ‌ 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length 6 ... 7.5 mm
  • Tightening torque 0.5 ... 0.6 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M3
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 1
  • GTIN 5713140209336
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较