myHARTING Login
Configuradores
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
MyHARTING
Descargas / Ordenar catalogos
Descargas / Ordenar catalogos
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Product Data Manager (only eng.)
Servicio de reparación
eShop
kann gelöscht werden
kann gelöscht werden
Sub-categorias
kann gelöscht werden
kann gelöscht werden
Engine connector kits
Filters
Core structure
Select a value
Reset filter
3x 0.34 mm²
85
4x 0.34 mm²
158
5x 0.34 mm²
131
Cable diameter
Select a value
Reset filter
4 mm
49
4.2 mm
100
4.5 mm
114
4.9 mm
58
5.3 mm
53
Connector 2
Select a value
Reset filter
Female Angled
47
Female Straight
100
M12 A-coding
175
Male Angled
11
Male Straight
17
Overmoulded
175
Connector 1
Select a value
Reset filter
Female Angled
45
Female Straight
65
M12 A-coding
374
Male Angled
60
Male Straight
204
Overmoulded
374
Shielding
Select a value
Reset filter
Unshielded
374
Coding
Select a value
Reset filter
A-coding
374
Category
Select a value
Reset filter
System cabling
374
Minimum bending radius
Select a value
Reset filter
10x Cable diameter (repeated bending)
227
5x Cable diameter (singular bending)
227
Rated current
Select a value
Reset filter
from
4 A
to
4 A
4 A
374
Rated voltage
Select a value
Reset filter
from
60 V
250 V
to
60 V
250 V
60 V
130
250 V
244
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67 mated condition
374
Element
Select a value
Reset filter
Cable assemblies
374
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
227
PVC
147
Colour (cable)
Select a value
Reset filter
RAL 7021 (black grey)
227
RAL 7040 (Window grey)
147
Termination method
Select a value
Reset filter
Crimp termination
374
Series
Select a value
Reset filter
Circular connectors M12
374
Specifications
Select a value
Reset filter
IEC 60332-2-2 Flame retardancy
374
IEC 61076-2-101
374
UL 1581
374
UL / CSA
Select a value
Reset filter
UL in preparation
374
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
to
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
0.2 m
8
0.3 m
17
0.35 m
1
0.4 m
3
0.5 m
25
0.6 m
13
0.65 m
5
0.7 m
3
0.75 m
2
0.8 m
3
0.9 m
1
1 m
39
1.05 m
1
1.1 m
1
1.15 m
1
1.2 m
3
1.35 m
1
1.5 m
22
1.7 m
4
1.95 m
1
2 m
34
2.1 m
1
2.4 m
1
2.5 m
9
2.8 m
2
3 m
23
3.5 m
5
3.6 m
1
3.7 m
1
3.9 m
1
4 m
3
5 m
33
5.5 m
2
6 m
6
6.5 m
2
7 m
4
7.5 m
13
8 m
3
8.7 m
1
9.7 m
1
10 m
28
10.5 m
1
11 m
2
11.5 m
1
12 m
2
12.5 m
2
13.5 m
1
14 m
2
14.5 m
1
15 m
11
16 m
1
20 m
9
25 m
3
30 m
5
40 m
1
50 m
2
70 m
1
99 m
1
Limiting temperature
Select a value
Reset filter
-25 ... +80 °C moved
374
-40 ... +80 °C unmoved
374
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
85
4
158
5
131
Approvals
Select a value
Reset filter
CE
374
Unfortunately, no results were found for your search query
454 products
(of 454)
1/16
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Core structure-Decrescente
Cable diameter-Decrescente
Connector 2-Decrescente
Connector 1-Decrescente
Shielding-Decrescente
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 1.00m
C2 13 200 0000 0029
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 1.00m
C2 13 200 0000 0016
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /an m /f PUR 1.00m
C2 13 200 0000 0164
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an /- m /- PUR 1.00m
C2 13 200 0000 0077
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /an f /m PVC 0.50m
C2 13 200 0000 0140
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an/ - f/ - PVC 5.00m
C2 13 200 0000 0000
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st/ - m/ - PVC 2.00m
C2 13 200 0000 0001
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an/ st m/ f PUR 5.00m
C2 13 200 0000 0002
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /st m /f PVC 5.00m
C2 13 200 0000 0003
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /- f /- PVC 5.00m
C2 13 200 0000 0004
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an /- f /- PUR 10.00m
C2 13 200 0000 0005
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol an /- f /- PVC 5.00m
C2 13 200 0000 0006
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 5.00m
C2 13 200 0000 0007
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 0.50m
C2 13 200 0000 0008
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 5.00m
C2 13 200 0000 0009
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an /- f /- PVC 1.00m
C2 13 200 0000 0010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /st m /f PVC 10.00m
C2 13 200 0000 0011
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 10.00m
C2 13 200 0000 0012
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 1.00m
C2 13 200 0000 0013
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol an /- f /- PVC 7.50m
C2 13 200 0000 0014
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol an /- f /- PVC 1.00m
C2 13 200 0000 0015
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 5.00m
C2 13 200 0000 0017
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 0.50m
C2 13 200 0000 0018
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /- f /- PVC 10.00m
C2 13 200 0000 0019
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 10.00m
C2 13 200 0000 0020
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 2.00m
C2 13 200 0000 0021
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 2.00m
C2 13 200 0000 0022
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 2 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
12 A-cod 5-pol st /st m /f PVC 7.50m
C2 13 200 0000 0023
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 10.00m
C2 13 200 0000 0024
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 10 m
Add to Wishlist
Remover da lista de desejos
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 5.00m
C2 13 200 0000 0025
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
3
16
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Core structure - Decrescente
Cable diameter - Decrescente
Connector 2 - Decrescente
Connector 1 - Decrescente
Shielding - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 454 products
Comparar
0
Sort by
Filters
0