配套产品
配套产品
Device side / Panel feed through
167
型号: 09 47 444 4013
saCon LED Patch Cable CAT.6 grey 0,8m
saCon LED Patch Cable CAT.6 grey 0,8m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素
电缆长度: 0.8 m
注释
比较
型号: 09 47 444 4013
saCon LED Patch Cable CAT.6 grey 0,8m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Device side / Panel feed through
167
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    saCon RJ45 LED
    Straight
  • Connector 2
    saCon RJ45 LED
    Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
Version
  • Cable length 0.8 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Snap-in latches
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Commercial data
  • Packaging size 1
  • Net weight 50.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • eCl@ss 27060308 Patch cord copper (data cable)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较