配套产品
配套产品 新
型号: 09 64 322 7215
25 way Straight Male 47 SBClip4
25 way Straight Male 47 SBClip4

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌7.5 A
公头
尺寸: D-Sub 3
热塑性树脂(PCT), 电镀钢
C型滤波器 47 pF ±20% @ ≤100 V
插针: 25
铜合金
镍表面镀贵金属
注释
比较
型号: 09 64 322 7215
25 way Straight Male 47 SBClip4
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 3
  • Filter C-filter 47 pF ±20% @ ≤100 V
  • Number of contacts 25
  • PCB fixing With board locks
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 16.48 g
  • Country of origin Romania
  • European customs tariff number 85322400
  • GTIN 5713140216969
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较