myHARTING Login
Configurators
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
Product Data Manager (only eng.)
Repairservice
eShop
46241
46241
Filters
Category
Select a value
Reset filter
Connectors
10
System cabling
25
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
5
4
10
5
14
Rated current
Select a value
Reset filter
from
9 A
10 A
12 A
to
9 A
10 A
12 A
9 A
1
10 A
8
12 A
1
Rated voltage
Select a value
Reset filter
from
300 V
to
300 V
300 V
2
Termination method
Select a value
Reset filter
HARAX
®
connection technology
2
Gender
Select a value
Reset filter
Female
6
Male
4
Conductor cross-section (mm²)
Select a value
Reset filter
0.75 ... 1.5 mm²
2
1 mm²
6
1.5 mm²
1
1.5 mm² max.
1
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 18
6
AWG 18 ... AWG 16
2
Locking type
Select a value
Reset filter
Screw locking
10
Unfortunately, no results were found for your search query
35 products
(of 35)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Number of contacts-descending
Rated current-descending
Rated voltage-descending
Termination method-descending
Panel feed through
HARTING PFT 7_8 inch female 4-pole
Article. No: 21 04 316 2400
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
HARTING PFT 7_8 inch male 3-pole
Article. No: 21 04 316 1305
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax 7/8" L 5 F
Article. No: 21 04 116 2505
Straight
Female
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable connector
Cicular Connector w. Harax 7/8" L5 M
Article. No: 21 04 116 1505
Straight
Male
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Panel feed through
7/8 Cable Assembly 4p+PE st/- f/- 0,5m
Article. No: 21 04 316 2501
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
7/8" PFT 4p+PE st/- m/- 0,5m
Article. No: 21 34 740 0571 005
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 15 96
Add to Wishlist
Remove from wishlist
Panel feed through
7/8 Cable Assembly 2p+PE st/- f/- 0,5m
Article. No: 21 04 316 2301
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 32
Add to Wishlist
Remove from wishlist
Panel feed through
7/8 Cable Assembly 4-pole st/- f/- 0,5m
Article. No: 21 04 316 2401
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 15 98
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 16 03
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 35
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 15 97
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 36
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 16 04
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 37
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 16 01
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 15 99
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 30
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 34
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 16 02
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 15 95
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 33
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 16 00
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 38 17 31
Add to Wishlist
Remove from wishlist
Cable connector
7/8" f 3p screw 6-8mm str
Article. No: 61 02 201 0212 00
Straight
Female
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 3
Bronze
Conductor cross-section: 1.5 mm² max.
Rated current: 12 A
Polybutylene terephthalate (PBT)
Add to Wishlist
Remove from wishlist
Cable connector
7/8" m 4p screw 6-8mm str
Article. No: 61 02 201 0211 00
Straight
Male
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 4
Conductor cross-section: 1.5 mm²
Rated current: 9 A
Polybutylene terephthalate (PBT)
Screw locking
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 48 68 43
Add to Wishlist
Remove from wishlist
Eigenschaften
Article. No: 48 68 58
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Number of contacts - descending
Rated current - descending
Rated voltage - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 35 products
Compare
0
Sort by
Filters
0