登錄 myHARTING
配置器
产品
产品
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
電動汽車充電設備
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
Cable assemblies & bulk cables
...
Power and signal
I/O System cabling
HARTING ix Industrial®
HARTING ix Industrial®
Filters
Core structure
Select a value
Reset filter
10x AWG 26
4
5x 2x AWG 26
3
5x AWG 26/7
13
Connector 2
Select a value
Reset filter
HARTING Mini PushPull
1
HARTING ix Industrial® PushPull IP20
2
HARTING ix Industrial® Type B
5
IDC termination
2
Overmoulded
3
Type B
2
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
1
HARTING ix Industrial® PushPull IP20
2
HARTING ix Industrial® Type B
5
IDC termination
2
Overmoulded
3
Type B
2
Data rate
Select a value
Reset filter
1 Gbit/s
13
10 Gbit/s
13
10 Mbit/s
13
100 Mbit/s
13
2.5 Gbit/s
13
5 Gbit/s
13
Coding
Select a value
Reset filter
Type B
4
Rated voltage
Select a value
Reset filter
50 V AC
3
60 V DC
3
50 V AC
3
60 V DC
3
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
13
Category
Select a value
Reset filter
System cabling
20
Number of contacts
Select a value
Reset filter
from
10
to
10
10
2
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
14
IP67
14
Element
Select a value
Reset filter
Cable assemblies
20
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
17
PVC
3
Colour (cable)
Select a value
Reset filter
Grey
20
Termination method
Select a value
Reset filter
IDC insulation displacement termination
16
Solder termination
2
Series
Select a value
Reset filter
HARTING Mini PushPull
14
HARTING ix Industrial®
6
Specifications
Select a value
Reset filter
EN 50363-10-2
1
IEC 60332-1-2 Flame retardancy
1
IEC 61076-3-124
20
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
7.5 m
10 m
15 m
20 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
7.5 m
10 m
15 m
20 m
0.2 m
5
0.3 m
8
0.4 m
3
0.5 m
8
0.6 m
1
0.7 m
4
1 m
8
1.5 m
4
2 m
8
2.5 m
2
3 m
8
4 m
2
5 m
8
7.5 m
8
10 m
8
15 m
2
20 m
2
Limiting temperature
Select a value
Reset filter
-30 ... +80 °C
2
-40 ... +70 °C
14
-40 ... +80 °C
2
-40 ... +80 °C unmoved
2
-5 ... +70 °C moved
1
-5 ... +80 °C moved
1
Number of cores
Select a value
Reset filter
from
5
10
to
5
10
5
13
10
7
Identification
Select a value
Reset filter
HARTING ix Industrial®
14
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
Core structure-递减
Connector 2-递减
Connector 1-递减
Data rate-递减
Coding-递减
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 0,5m
型号 33 48 353 5A20 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 0,7m
型号 33 48 353 5A20 007
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 0,4m
型号 33 48 353 5A20 004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 7,5m
型号 33 48 353 5A20 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 1,5m
型号 33 48 353 5A20 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 0,3m
型号 33 48 353 5A20 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 2,0m
型号 33 48 353 5A20 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 0,2m
型号 33 48 353 5A20 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 2,5m
型号 33 48 353 5A20 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 10m
型号 33 48 353 5A20 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 3,0m
型号 33 48 353 5A20 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 5,0m
型号 33 48 353 5A20 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
MPP ix Type B 5x2xAWG26 Signal PVC 1,0m
型号 33 48 353 5A20 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
添加到心愿单
从愿望清单中删除
IDC-Schneidklemmanschluss
型号 44 37 30
添加到心愿单
从愿望清单中删除
IDC-Schneidklemmanschluss
型号 44 37 31
添加到心愿单
从愿望清单中删除
Eigenschaften
型号 46 44 82
添加到心愿单
从愿望清单中删除
Lötanschluss
型号 48 33 07
添加到心愿单
从愿望清单中删除
Lötanschluss
型号 48 33 19
添加到心愿单
从愿望清单中删除
PVC, grau, umspritzt
型号 59 97 10
添加到心愿单
从愿望清单中删除
PUR, grau, umspritzt
型号 59 97 11
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
Core structure - 递减
Connector 2 - 递减
Connector 1 - 递减
Data rate - 递减
Coding - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
比较
0
排序方式
Filters
0