登錄 myHARTING
配置器
Prodotti
Prodotti
Connettori Industriali / Han
®
Connettori circolari
Device connectivity
Switch Ethernet Industriali
Interfacce operatore
Apparati di ricarica per il mercato eMobility
Utensili
Soluzioni personalizzate
Cavi pre-assemblati e cavi sfusi
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
eShop
圆形连接器
...
工业圆型连接器
电缆组装
M23
M23
Filters
芯结构
Select a value
Reset filter
4x 4.0 mm²
2
电缆长度
Select a value
Reset filter
from
0.5 m
1.5 m
3 m
5 m
10 m
to
0.5 m
1.5 m
3 m
5 m
10 m
0.5 m
2
1.5 m
2
3 m
2
5 m
2
10 m
2
材料(电缆)
Select a value
Reset filter
PUR (聚氨酯)
1
PVC
1
Unfortunately, no results were found for your search query
2 products
(of 2)
1/1
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
芯结构-递减
电缆长度-递减
材料(电缆)-递减
Adernaufbau
型号 45 51 61
添加到心愿单
从愿望清单中删除
Adernaufbau
型号 45 51 60
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
芯结构 - 递减
电缆长度 - 递减
材料(电缆) - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 2 products
比较
0
排序方式
Filters
0