配套产品
配套产品
Tools
1
型号: 61 03 000 5069
Mont. Crimpflansch 7,0 - 8,0 fuer 50pol.
Mont. Crimpflansch 7,0 - 8,0 fuer 50pol.

图片仅供参考,请查阅产品说明。

属性概述
压接法兰
D-Sub 5
内径: 7 mm
外径: ‌8 mm
注释
比较
型号: 61 03 000 5069
Mont. Crimpflansch 7,0 - 8,0 fuer 50pol.
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Crimp flange
  • Description of the accessory D-Sub 5
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 7 mm
  • Outer diameter ‌ 8 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 6.28 g
  • Country of origin Hungary
  • European customs tariff number 85389099
  • GTIN 5713140157484
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
文档
数据表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较