配套产品
配套产品
饰品
2
型号: 09 65 289 6782 741
D-SUB S 15P STR MA THR UNC PL2 GP RE
D-SUB S 15P STR MA THR UNC PL2 GP RE

图片仅供参考,请查阅产品说明。

属性概述
连接器
回焊焊接接线方式 (THR)
额定电流: ‌7.2 A
公头
尺寸: D-Sub 2
热塑树脂玻璃光纤填充 (PPA), 外壳:钢、镀镍
黑色
插针: 15 有接地针
铜合金
镍表面镀贵金属
注释
比较
自定义降额工具
免费样品
型号: 09 65 289 6782 741
D-SUB S 15P STR MA THR UNC PL2 GP RE
注释
比较
自定义降额工具
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
饰品
2
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Male
  • Size D-Sub 2
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 15
  • Additional contacts With grounding pin
  • Termination length 2.1 mm
  • Locking type Fixing flange with thread 4-40 UNC
  • Pack contents 200 pieces on reel
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 7.2 A
  • Rated current @ 40 °C
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group I (600 ≤ CTI)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PPA)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    DIN 41652
    CECC 75301-802
Commercial data
  • Packaging size 200
  • Net weight 1.94 kg
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140217492
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较